IESNA:LM-63-2002
[TEST]P1292538
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R30W2N902750DE010 E3D1LI_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 3000K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]736
TILT=NONE
1 -1 1 55 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0
2670.5 2668.5 2662.2 2655 2644.5 2625.6 2595.1 2544.2 2474.8 2384.2
2266.2 2125.9 1972.8 1796.5 1611.9 1412.8 1217.7 1029.7 849.4 684
544.6 428.6 337.1 266.8 213.7 175.4 146.3 124.3 107.4 92
78 49.1 33.4 20.9 12 8 5.4 3.1 1.4 0.6
0.6 0.3 0.3 0.3 0.3 0.3 0 0 0 0
0 0 0 0 0
